USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TRUNNIONS

 


Flange Base
Locking




 
FEATURES: Trunnions are rugged, precision bearing mounts for revolving fixtures. Ideal for assembly and welding fixtures, and any other applications where the part must be accessible from all sides. Usually used in pairs, one locking Trunnion and one revolving Trunnion, to distribute the load between them without bending forces. The locking version, shown here, has a friction-cone mechanism that stops the rotor at any angle by tightening the knob handle (loosen knob again to unlock). The revolving version has a free-rotating bearing at both ends of the rotor shaft, with no locking mechanism.

SIZES: Choice of two sizes — see Dimensions page for part numbers.
 1800 Lbs Load Capacity
 2500 Lbs Load Capacity

CONSTRUCTION: Rotor, knob handle, and friction cone > Aluminum alloy. Base housing > Aluminum alloy with bronze bearings. Other internal components > Steel.
Carr Lane Manufacturing Co.
en_530