USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE-END CLAMP STRAPS

 


Assembly with
Cam Handle & Spherical Washer






 
Steel

FEATURES: Heavy-duty steel clamp strap with two clamping ends, for holding two workpieces simultaneously. Turn strap 90° for clear loading. Standard radius nose at each end provides firm workpiece contact.

CLAMP ASSEMBLY: This assembly includes a Double-End Clamp Strap plus the following items:
 Double Cam Handle
 Spherical Washer
 Eye Bolt
 Clevis Pin
 Clamp Spring
 Flat Washer
 Jam Nut

SIZES: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20

MATERIAL: Clamp strap > 1018 steel, carburized hardened, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_1554