USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STEP FIXTURE KEYS

 


 
FEATURES: Adapts a key-slotted fixture or vise to machine tables with a different slot size. Keys are available for machine-table slots either larger or smaller than the fixture slot. Top and bottom of key are centered within .0005" of each other. Fasten with a socket-head cap screw. Made in USA.

SIZES: Available for fixture-slot sizes from 1/2 to 13/16" (20mm in metric), and table-slot sizes from 7/16 to 13/16" (12 to 20mm in metric) — see Dimensions page for part numbers.

MATERIAL: Mild steel, carburized-hardened, black oxide finish.



Key to fit a smaller
machine-table slot.



Key to fit a larger
machine-table slot.


Carr Lane Manufacturing Co.
en_407