USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SURE-LOCK™ FIXTURE KEYS

 


 
FEATURES: Perfect fixture key for most applications. Keys are interchangeable because they all fit in a standard 5/8" reamed hole. Allows mounting any fixture on any machine tool simply by switching keys. Eliminates the need to slot the underside of a fixture. Concentricity .0005" TIR or better. Lock in place from above or below using a hex wrench. Made in USA.

SIZES: Available for the following table-slot sizes — see Dimensions page for part numbers:
 3/8 
 7/16 
 1/2 12mm
 9/16 14mm
 5/8 16mm
 11/16 18mm
 3/4 20mm
 13/16 22mm

MATERIAL: 12L14 steel, carburized-hardened, black oxide finish.








  
Carr Lane Manufacturing Co.
en_408