USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FIXTURE KEYS

 


 
FEATURES: Standard key for fixtures slotted to mount on one specific machine table. Depth of slot in fixture should be 1/2 of B dimension. Fasten with a socket-head cap screw.

SIZES: Available for slot sizes from 1/2 to 1-1/16" (12 to 20mm in metric) — see Dimensions page for part numbers.

MATERIAL: 1018 steel, carburized-hardened, black oxide finish.


  
Carr Lane Manufacturing Co.
en_406