USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONSTRUCTION BALLS

 


Adjustable Type


 
FEATURES: Precision tooling ball used as a reference point for critical inspection, layout, and machining operations. Adjustable type has no shoulder, so it can be set at any desired height then locked with a setscrew. Concentricity between ball and shank is .0002" TIR.

SIZES: Available with ball diameters from 1/4 to 1/2", in various shank diameters and lengths — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes.

MATERIAL (ONE PIECE): 1144 steel, heat treated Rc 54-56.

MATERIAL (TWO-PIECE WELDED): Ball > 52100 steel, heat treated Rc 54-56. Shank > 1018 steel.
Carr Lane Manufacturing Co.
en_403