USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONSTRUCTION-BALL PADS

 


CL-1-CBP


 
FEATURES: Precision mounting block for Construction Balls. Adjustable-type Construction Balls can be set at any desired height, then locked in place with a setscrew (not furnished).

SIZES: One size, to fit 1/4"-diameter shanks — see Dimensions page for part number.

INSTALLATION: Bolt pad in position with two socket-head cap screws. After mounting, drill and ream the 15/64" holes to 1/4" diameter, to install dowel pins for secure location.

OPTIONAL COVER: A sturdy die-cast zinc cover is available to protect Construction Balls from damage or misadjustment after setting (CL-2-COVER, order separately). Two #10-24 tapped holes allow attaching the cover.

MATERIAL: 1018 steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_404