USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PALLET FIXTURE KEYS

 


Center Key




Radial Key




 
FEATURES: Fixture keys for mounting tooling plates and blocks on standard DIN pallets. Each pallet requires one center key and one radial key (for orientation). If desired, the radial key can be removed after fastening the pallet to the machine table. Tapped hole in the top of each pin makes insertion and removal easier. Made in USA.

SIZES: Center keys are available for 25, 30, and 50mm holes. Radial keys are available for 20 and 25mm holes — see Dimensions page for part numbers.

MATERIAL: 12L14 steel, carburized-hardened, black oxide finish.
Carr Lane Manufacturing Co.
en_542