USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCATING KEYS

 




 
FEATURES: Standard removable-type fixture key for large fixtures. Used for all of our Rectangular Tooling Plates, blank and modular. Keeps underside of fixture free of obstructions. Insert from above after placing fixture on the machine. If desired, Locating Keys can be removed before machining, after the fixture is fastened. Tapped hole in the top makes insertion and removal easier. Install in a 1-3/16" reamed hole. True position within .0005" TIR. Made in USA.

SIZES: Available for slot sizes from 9/16 to 7/8" (14 to 22mm in metric) — see Dimensions page for part numbers.

MATERIAL: 1144 or 1045 steel, heat treated, black oxide finish.


  
Carr Lane Manufacturing Co.
en_540