USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HOOK CLAMPS

 


Standard Arm
Socket Head




Standard Arm
Hex Nut & Stud


 
FEATURES: Extremely compact swing clamp that mounts in a reamed hole. Ideal in tight spaces where high clamping force is required. Choice of socket-head (counter bored) or Hex Nut & Stud type. Made in USA.

SIZES: Available in three sizes, with either inch or metric threads — see Dimensions page for part numbers:
 5/8" diameter     5/16-18 and M8
 7/8" diameter     1/2-13 and M12
 1-1/8" diameter    5/8-11 and M16

MATERIAL: Clamp body > 12L14 steel, carburized-hardened, black oxide finish. Socket-head cap screw > Steel, black oxide finish. Stud > 1144 steel, black oxide finish. Hex Nut > Mild steel, black oxide finish. Spring > Spring steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_496