USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAM EDGE CLAMPS

 


Fixed Base




Slotted Base




Nose pivots to exert clamping force forward and downward at the same time.


 
Now Also Available in Metric!

FEATURES: Pivoting-nose edge clamp operated by a cam handle for fast action. Nose pivots to exert clamping force forward and downward at the same time. Smooth spiral cam locks positively anywhere within its 180° throw.

MODELS AVAILABLE: Available with either a fixed base or a slotted base. Choice of clockwise or counterclockwise handle movement to clamp. Each version available in two sizes with the following mounting screws - see Dimensions page for part numbers:
 5/16-18 or M8
 1/2-13 or M12

FIXED-BASE VERSION: Mounts in a fixed location with the built-in screw. Compact size. Well suited for permanent fixtures.

SLOTTED-BASE VERSION: Provides adjustable clamp location. Ideal for mounting directly on T-slotted machine tables or modular tooling plates. Fasten with a socket-head cap screw (not furnished).

CONSTRUCTION: Steel components with hardened wear surfaces, black oxide finish. Ball Knob > Black phenolic plastic.
Carr Lane Manufacturing Co.
en_493