USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GAGE HANDLES & BUSHINGS

 


Single End GO
(Green)




Single End NO-GO
(Red)




Double End
(Green and Red)


 
FEATURES: These single-end and double-end handles securely hold either Plug Gages or Step Plug Gages. Color-coded screw-on ends identify GO and NO-GO gages (the red NO-GO end also has an identification groove). Gage pin extension can be set at any length. All handles have a .129"-diameter cable hole for permanently attaching the handle to an inspection fixture.

COLLET BUSHINGS: One Collet Bushing is required for each gage pin (order separately). These bushings each cover a range of several gage-pin sizes. Collet Bushings firmly hold gage pins against rotational and lateral forces when the ends are tightened.

SIZES: Gage Handles are available in eight sizes, to fit gage pins from .061 to 1.010". See Dimensions page to select the proper handle and Collet Bushing for a given gage-pin size.

MATERIAL: Gage Handles > Aluminum, anodized. Collet Bushings > Brass or aluminum.

Collet Bushing

  
Carr Lane Manufacturing Co.
en_355