USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMP ASSEMBLIES

 


Post Mounted
Knob Handle




 
FEATURES: Long-reach swing clamp that can be hand tightened for medium clamping force. This post-mounted version is ideal for tight spaces, with a long mounting post for increased strength. Install in a reamed hole.

SIZES: Available in five sizes, with USA or metric mounting post — see Dimensions page for part numbers:
  1-1/2" Reach
 2" Reach
  2-1/2" Reach
 3" Reach
  4" Reach

SWIVEL FOOT: Swing Clamp Assemblies use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back out during use. Delrin® feet are optional. To order with a Delrin® foot, add "N" to the part number, e.g. CL-1-SWA-1N. Note: Delrin® feet are not threaded – they snap on and off. For other foot types, see Feet for Swivel Screws (order separately).

MATERIAL: Swing arm > Nodular iron per ASTM A536 grade 65-45-12, zinc plated clear chromate. Post and mounting screw > Mild steel, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_499