USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DELUXE CLAMPING KITS

 


Also see
Tapped-Heel Clamp Straps

Also see
Forged Adjustable Clamps

Also see
Serrated Edge Clamps

Also see
Stud Leveling Feet

Also see
T Nuts

Also see
Clamping Studs

Also see
Spherical Nuts & Washers

Also see
Coupling Nuts


 
Additional Sizes Now Available!

FEATURES: New, improved Clamping Kit with three different types of clamps. Safer and less cumbersome than sets using Step Blocks and Clamps. This 94-piece set includes:
 (12) Tapped-Heel Clamp Straps, short and long
 (4) Forged Adjustable Clamps
 (6) Serrated Edge Clamps
 (6) Stud Leveling Feet
 (6) T Nuts
 (6) Short Clamping Studs
 (6) Medium Clamping Studs
 (6) Long Clamping Studs
 (6) Spherical Nuts & Washers
 (6) Coupling Nuts
 (6) Jam Nuts
 (6) Flat Washers
 (12) Clamp Springs
 (6) Socket-Head Cap Screws
 (1) Sturdy Steel Rack

SIZES: Available to fit table-slot sizes from 7/16 to 13/16 (12mm to 20mm in metric), in thread sizes from 3/8-16 to 5/8-11 (M10 to M16 in metric) — see Dimensions page for part numbers.

OPTIONAL DELRIN® PADS: The Stud Leveling Feet in these kits serve as the rear supports for Tapped-Heel Clamp Straps. These leveling feet are optionally available with Delrin® pads to avoid marring the table when less clamping force is required, such as when used on coordinate measuring machines.

MATERIAL: Clamp Straps > 1018 steel, carburized hardened, black oxide finish. T Nuts > Mild steel, carburized-hardened, black oxide finish. Clamping Studs > 1144 steel, 115,000 psi min tensile strength, 100,000 psi min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburized hardened, black oxide finish. Other set components > see catalog information for each specific item. Holder > Steel, enamel paint.

See Applications page for set components.

Clamp Strap Assemblies


Forged Adjustable Clamps


Serrated Adjustable Clamps
(Edge Clamps)


Carr Lane Manufacturing Co.
en_458