USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FORGED ADJUSTABLE CLAMPS

 


Clamp Strap




 
Forged Steel

FEATURES: Rugged forged steel pivot clamp. Provides instant height adjustment without blocks or shims. One-piece assembly allows quick setup and eliminates lost clamp pieces. Removable brass heel protects machine table. Turn clamp 90° in either direction for loading clearance.

SIZES: Available to fit the following stud sizes — see Dimensions page for part numbers:
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20
 7/8-9 
 1"-8 M24

MATERIAL: Body > Forged 1045 steel, black oxide finish. Pivot > Mild steel, black oxide finish. Removable heel pad > Brass.
Carr Lane Manufacturing Co.
en_459