USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FORGED U CLAMPS

 


Forged Steel


 
FEATURES: Open U shape allows totally removing the clamp strap for loading and unloading. The open U end has two tips that are stepped to provide repeatable location. The other end is a cylindrical pin that minimizes contact area and is useful for clamping in horizontal holes. Made in USA.

SIZES: Available to fit the following stud sizes — see Dimensions page for part numbers:
 5/8-11 M16
 3/4-10 M20
 1"-8 M24

MATERIAL: Forged steel, 70,000 psi yield strength, black oxide finish.

Open U end allows totally removing clamp strap when unclamped. Clamp tips are stepped to provide repeatable location.


Cylindrical pin end minimizes contact area and is useful for clamping in horizontal holes.

 
Carr Lane Manufacturing Co.
en_461