USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLOTTED-HEEL CLAMP STRAPS

 


Assembly with
Cam Handle & Spherical Washer






 
Steel

FEATURES: Heavy-duty steel version of our Slotted-Heel Clamp Straps. Standard radius nose provides firm workpiece contact. These clamp straps have a slot underneath to slide straight back for clear loading. An indentation at the rear of each side provides a secure finger grip for retracting the clamp. Made in USA.

CLAMP ASSEMBLY: This assembly includes a Slotted-Heel Clamp Strap plus the following items:
 Double Cam Handle
 Spherical Washer
 Eye Bolt
 Clevis Pin
 Clamp Spring
 Flat Washer
 Jam Nut
 Clamp Rest

SIZES: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20

MATERIAL: Clamp strap > 1018 steel, carburized hardened, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_1500