USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND GRIPPERS

 


Flat
Carbide Tipped




Flat
Hardened Steel




Flat
Delrin®




Tapped Round Grippers can be either fastened from behind with a socket-head cap screw, or clamped with a set screw on the O.D. locking flat. (Steel and Delrin® flat pads do not have a locking flat.)


 
Now Also Available in Metric!

FEATURES: Flat Round Grippers are hard, replaceable inserts used to provide additional wear resistance when installed in a fixture. Carbide-tipped grippers are the most durable, hardened steel grippers are the most economical and impact resistant, while Delrin® grippers avoid marring finished workpieces.

SIZES: All three types of flat-face Round Grippers are available in the following sizes — see Dimensions page for part numbers:
 3/8" diameter (10mm in metric)
 1/2" diameter (12mm in metric)
  5/8" diameter (16mm in metric)
  3/4" diameter (20mm in metric)
  1" diameter (25mm in metric)

INSTALLATION: These tapped Round Grippers can be fastened from behind with a socket-head cap screw, or clamped with a setscrew on the O.D. locking flat (hardened steel and Delrin® grippers do not have a locking flat). Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. Tapped Round Grippers can also be installed in Gripper Swivel Pads and Gripper Swivel Contact Bolts.

MATERIAL (CARBIDE TIPPED): Alloy steel, heat treated, with brazed carbide insert, black oxide finish.

MATERIAL (STEEL): 8620 steel, carburized-hardened, black oxide finish.

MATERIAL (DELRIN®): White Delrin® 500
Carr Lane Manufacturing Co.
en_377