USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND GRIPPERS

 


Counterbored
Serrated
Hardened Tool Steel


 
Now Also Available in Metric!

FEATURES: Serrated Round Grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. The counterbored version is ideal for blind-hole installations.

SIZES: Counterbored Round Grippers are available in the following sizes – see Dimensions page for part numbers:
 1/2" diameter (12mm in metric)
 5/8" diameter (16mm in metric)
 3/4" diameter (20mm in metric)
  1" diameter (25mm in metric)

INSTALLATION: Counterbored grippers are useful whenever fastening from behind or the side is not possible. Fasten with a standard socket-head cap screw. Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is .062" on grippers with .125" x 90° serrations).

MATERIAL: M-2 tool steel, heat treated Rc 60-62, black oxide finish.


Counterbored grippers are useful when fastening from behind or the side is not possible.

  
Carr Lane Manufacturing Co.
en_378