USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL CONTACT BOLTS

 


Serrated
Hardened Tool Steel




Flat
Hardened Steel




Flat
Delrin®


 
Now Also Available in Metric!

Mini

FEATURES: Threaded contact bolt with a built-in swivel ball held by a retaining ring. Choose from the three gripper types shown, serrated or flat. The gripper face is machined directly on the swivel ball. A positive stop prevents the ball from swiveling too far. Can be used as a contact bolt, or as a support.

SIZES: Available in the following thread sizes, most in a choice of several lengths — see Dimensions page for part numbers:
 #10-32 
 1/4-20 M6
 5/16-18 M8

MATERIAL: Body and gripper screw > Steel, carburized-hardened, black oxide finish. O-ring > Rubber. Serrated swivel ball > High-speed tool steel, black oxide finish. Flat steel swivel ball > Steel, hardened, black oxide finish. Flat Delrin® swivel ball > White Delrin® 500.

For larger sizes, see Gripper Swivel Contact Bolts.
Carr Lane Manufacturing Co.
en_383