USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL-HEEL CLAMP STRAPS

 


Assembly with
Flange Nut






 
Steel

FEATURES: Heavy-duty steel clamp strap that swings 90° out of the way for clear loading. Standard radius nose provides firm workpiece contact. These clamp straps have a radius slot underneath to fit a standard Clamp Rest. This slot provides a positive swing stop when the clamp reaches proper clamping position.

CLAMP ASSEMBLY: This assembly includes a Swivel-Heel Clamp Strap plus the following items:
 Flange Nut
 Clamping Stud
 Clamp Spring
 Flat Washer
 Jam Nut
 Clamp Rest

SIZES: Clamp straps are available to fit stud sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric), most in a choice of several strap lengths — see Dimensions page for part numbers.

MATERIAL: Clamp strap > 1018 steel, carburized hardened, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_1541