USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY SCREW JACKS

 


For optional contact tips, see
Screw Jack Tips.




Each size is available in three heights.


 

FEATURES: Heavy-duty adjustable support that accepts any of three different tips. Choice of three heights.

SIZES: Choice of the three support heights, each available in two mounting-screw sizes – see Dimensions page for part numbers:
 1/2-13 or M12
 5/8-11 or M16

MATERIAL: Jack screw > 4135 steel, heat treated, black oxide finish. Body > 1045 steel, black oxide finish.







Carr Lane Manufacturing Co.
en_398