USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLAT MILLED RENEWABLE BUSHINGS

 


FM

For installation accessories, see
LOCKSCREWS & CLAMPS




 
FEATURES: Replaceable bushing used for extra resistance to rotational forces under harsh conditions. This type of bushing, generally used with a liner bushing, has a milled locking flat to allow fastening securely with a Flat Clamp. FM bushings also have a standard recess on the other side to allow fastening with a Lockscrew instead.

STANDARD SIZES: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, with any standard USA or metric ID size within the stated range.
 FM-20-16-.1250   Standard bushing, 1/8" ID
 FM-20-16-.1772   Standard bushing,
4.50mm ID (.1772")

STANDARD ID TOLERANCE:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

REAMER ID TOLERANCE: Reamer bushings have a different tolerance range than drill bushings:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushings with a reamer tolerance, add "-REAMER" to the part number:
 FM-20-16-.1250-REAMER (Special)

NO-COUNTERBORE ON LONG BUSHINGS: Extremely long bushings with a small ID size (marked * ) are counterbored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushings without a counterbore:
 FM-20-16-.1250-NCB (Special)

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
en_794