USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND END CLAMPS

 


RK


 
FEATURES: Heavy-duty alternative to Lockscrews that can be used on either the "slip" or "fixed" side of a slip/fixed bushing.

SIZES: Available in a wide range of sizes to fit renewable bushings from 5/16 to 5" body diameter. See Dimensions page for part numbers. See bushing pages to select proper clamp size.

MOUNTING: Round End Clamps are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed). Fasten with a Socket-Head Cap Screw. Note: the tapped hole for a Round End Clamp is further away from the bushing than the tapped hole for a Lockscrew.

MATERIAL: Mild steel, black oxide finish.

Standard
Mounting



Projected
Mounting


 
Carr Lane Manufacturing Co.
en_804