USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLAT CLAMPS

 


FC


 
FEATURES: Use to lock FM-type fixed renewable bushings, which have a milled locking flat. One or two mounting holes, depending on the size.

SIZES: Available in a wide range of sizes to fit renewable bushings from 5/16 to 5" body diameter. See Dimensions page for part numbers. See bushing pages to select proper clamp size.

MOUNTING: Flat Clamps are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed). Fasten with one or two Socket-Head Cap Screws.

MATERIAL: Mild steel, black oxide finish.

Standard
Mounting



Projected
Mounting


 
Carr Lane Manufacturing Co.
en_805