USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKSCREWS

 


LS


 
FEATURES: The most popular locking device for renewable drill bushings. Use on either the "slip" side or the "fixed" side of a slip/fixed renewable bushing. Lockscrews are simple, strong, compact, and economical.

SIZES: Available in a wide range of sizes to fit renewable bushings from 3/16" to 5" body diameter. See Dimensions page for part numbers. Also available in older TW (thin wall) series. See bushing pages to select proper Lockscrew size.

MATERIAL: Mild steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_801