USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKSCREWS
METRIC

 


LSM


 
FEATURES: The most popular locking device for metric renewable drill bushings. Use on either the "slip" side or the "fixed" side of a slip/fixed renewable bushing. Lockscrews are simple, strong, compact, and economical.

SIZES: Available in a wide range of sizes to fit metric renewable bushings from 8 to 105mm body diameter. See Dimensions page for part numbers. See bushing pages to select proper Lockscrew size.

MOUNTING: Metric Lockscrews are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed).

MATERIAL: Mild steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_1655