USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND CLAMPS
METRIC

 


RCM


 
FEATURES: Heavy-duty alternative to Lockscrews when clamping the "fixed" side of a metric renewable bushing. Round Clamps have a slightly shorter recess height than a Lockscrew, to clamp bushings without clearance (which is why they cannot be used on the bushing's "slip" side).

SIZES: Available in a wide range of sizes to fit metric renewable bushings from 8 to 105mm body diameter. See Dimensions page for part numbers. See bushing pages to select proper clamp size.

MOUNTING: Metric Round Clamps are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed). Fasten with a Socket-Head Cap Screw. Note: a Round Clamp can be mounted in the same tapped hole as a Lockscrew.

MATERIAL: Mild steel, black oxide finish.
Carr Lane Manufacturing Co.
en_1656