USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT BUSHINGS
CARBIDE

 


PC




 
FEATURES: Carbide version of our popular P bushing, for high-production applications. PC bushings are permanently pressed into the jig plate, usually flush with the top surface. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushings during the tooling's lifetime. PC bushings can be mounted closer together than headed bushings, but offer less resistance to heavy axial loads.

STANDARD SIZES: See Dimensions page for part numbers and standard ID drill sizes.
 PC-20-16-.1250   Standard bushing, 1/8" ID
 PC-20-16-.1772   Standard bushing, 4.50mm ID (.1772")

STANDARD ID TOLERANCE:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

REAMER ID TOLERANCE: Reamer bushings have a different tolerance range than drill bushings:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushings with a reamer tolerance, add "-REAMER" to the part number:
 PC-20-16-.1250-REAMER (Special)

MATERIAL: Tungsten carbide, grade C2.
Carr Lane Manufacturing Co.
en_784