USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK-SUPPORT ADAPTORS

 


Standard
Heavy


For additional dimensions and specifications
of hydraulic components, see
Work Supports/Flange Base




 
Flange-Base Work Supports (11000 lbs)

FEATURES: These adaptors allow mounting flanged-base Work Supports (spring extended or fluid advanced) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions. Standard support height is 4.5" (+/- range) with the spring-extended Work Support installed and 5" (+/- range) with the fluid -advanced Work Support installed.

SIZES: Available in 1/2-13 and 5/8-11 mounting-screw sizes — see Dimensionsn page for part numbers.

MOUNTING: Fasten Work Support to the adaptor with two Socket-Head Cap Screws. Fasten adaptor to the fixture with one Socket-Head Cap Screw in the mounting slot (order separately).

ACCESSORIES: To achieve standard support height, Contact Bolt CLR-405-CB must be installed in the work support's plunger (order separately).

MATERIAL: 1018 steel, black oxide finish.

Flange Base
Work Support
(Spring Extended)



Flange Base
Work Support
(Fluid Advanced)




Carr Lane Manufacturing Co.
en_734