USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GUN-DRILL BUSHINGS
ONE-PIECE DEHOFF TYPE

 


GDH


 
FEATURES: Gun-Drill Bushings are used on gun-drilling machines, such as Eldorado, Drillmation, DeHoff, and Lahr. These bushings are similar to SF renewable bushings, except reversed, with the drill bearing at the bushing's head end, which contacts the workpiece. Gun-Drill Bushings are available in a choice of one-piece construction or two-piece construction (a liner and an insert).

ONE-PIECE CONSTRUCTION: One-piece Gun-Drill Bushings offer maximum accuracy and faster installation. One Gun-Drill Bushing is required for each gun-drill size. The DeHoff type shown here has a totally flat head with no extension.

STANDARD SIZES: Available in 1" and 1-3/8" OD sizes. See Dimension page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, with any standard USA or metric ID size within the stated range.
 GDH-64-12-.1250   Standard bushing with 1" OD
and 1/8" ID,
 GDH-64-12-.1772   Standard bushing with 1" OD
and 4.50mm ID (.1772")

STANDARD ID TOLERANCE:
 From 1/8 to 1-1/16"     +.0000/+.0002

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_823