USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TEMPLATE BUSHINGS

 


Installation Tool




 
FEATURES: This handy tool is required for proper installation of Template Bushings. Install Retainer Rings with an arbor press whenever possible. The Installation Tool is also tapped for mounting on a rivet gun or other impact tool.

SIZES: Installation tools are available in three sizes, to fit 3/8", 1/2", and 3/4" OD bushings. See Dimensions page for part numbers. One tool can be used for all three ring heights in each OD size. The three tools can also be purchased as a set.

MATERIAL: Steel, black oxide finish.
Carr Lane Manufacturing Co.
en_1585