USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GUN-DRILL INSERT BUSHINGS

 


GDI






 
FEATURES: Gun-Drill Bushings are used on gun-drilling machines, such as Eldorado, Drillmation, DeHoff, and Lahr. These bushings are similar to SF renewable bushings, except reversed, with the drill bearing at the bushing's head end, which contacts the workpiece. Gun-Drill Bushings are available in a choice of one-piece construction or two-piece construction (a liner and an insert).

TWO-PIECE CONSTRUCTION: The Gun-Drill Insert Bushings shown here are used together with Gun-Drill Liner Bushings. This two-piece system offers maximum economy and flexibility. Only a few liner sizes are required to hold a wide range of replaceable inserts to fit specific gun-drill sizes. Inserts extend slightly beyond the liner head, to contact the workpiece.

STANDARD SIZES: Available to fit 1", 1-3/8", and 1-3/4" OD sizes. See Dimension page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, with any standard USA or metric ID size within the stated range. Be sure to choose the correct insert length to match the liner OD.
 GDI-20-16-.1250     Insert with 1/8" ID,
for 1-3/4" OD liner
GDL-112-28-20
 GDI-20-16-.1772     Insert with 4.50mm ID
(.1772"), for 1-3/4" OD liner
GDL-112-28-20

STANDARD ID TOLERANCE:
 From #52 to 1-1/32"     +.0000/+.0002

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials, including carbide, are readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_820