USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-FEED-DRILL BUSHINGS

 


A
23000 Series






Optional Coolant Type




Optional Contour Nose


 
FEATURES: These bushing assemblies are designed for use with air-feed drills, tappers, and back-spotfacers. They fit all standard drill motors, including Gardner-Denver, Keller, Aro, Buckeye, Quackenbush, Desoutter, and Ingersoll-Rand. Adaptor-tip assemblies consist of two pieces: a locking collar and a pressed-in shank. The collar screws into the air-feed drill's nosepiece, precisely aligns the shank, and locks the drill in place when rotated 30° counterclockwise after insertion in the liner. Shanks and collars can be ordered separately.

STANDARD SIZES: 23000-series bushings have 1-1/4–12 mounting threads. This series is available in five OD sizes to fit drill diameters from .2500" to .7188":
 3/4" OD
 13/16" OD
 7/8" OD (Preferred size)
 1" OD
 1-1/8" OD (Preferred size)
Preferred sizes can be mounted by any method, including Lock Liners, while other sizes have limited mounting options. See Dimensions page for part numbers and standard ID drill sizes apply to standard bushings only, with any standard USA or metric ID size within the stated range.
 A-23304-.3750     Adaptor-tip assembly, 3/8" ID
 23304-.3750     Shank only, 3/8" ID
 23000     Collar only

STANDARD ID TOLERANCE:
 From #70 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006

REAMER ID TOLERANCE: Reamer bushings have a different tolerance range than drill bushings:
 From #70 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushings with a reamer tolerance, add "-REAMER" to the part number:
 A-23304-.3750-REAMER (Special)

OPTIONAL COOLANT TYPE: For coolant-inducing air-feed drills, we offer special shanks, collars, and reducers with internal coolant passages. Contact factory for pricing.
 A-13304-.3750     Adaptor-tip assembly, coolant type, 3/8" ID
 13304-.3750     Shank only, coolant type 3/8" ID
 13000     Collar only, coolant type

OPTIONAL CONTOUR NOSE: Angular nose on shank is ideal for drilling on sloped or curved surfaces. Available on standard and coolant-type shanks. Add "-C" suffix to part number. Contact factory for pricing.
 A-23304-.3750-C     Adaptor-tip assembly with contour nose, 3/8" ID
 23304-.3750-C     Shank only, with contour nose, 3/8" ID
 23000     Collar only (standard)

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
en_1596