USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CIRCUIT-BOARD-DRILL BUSHINGS

 


CB-4
For Nationwide


 
FEATURES: These bushings are designed to accommodate the larger shank diameter of a circuit-board drill. Standard drill bearing length is 1-1/2 times drill diameter on all sizes. CB-4 type bushings are specially designed for Nationwide circuit-board drilling machines.

STANDARD SIZES: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, with any standard USA or metric ID size within the stated range.
 CB-4-.1250   Bushing for 1/8" drill

STANDARD ID TOLERANCE:
 From #80 to 1/4"   +.0001/+.0004 (steel)
+.0003/+.0006 (carbide)
(ID concentric with OD to within .0005" TIR)

MATERIAL: Bushing > 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness.


  
Carr Lane Manufacturing Co.
en_1589