USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CHIP-BREAKER BUSHINGS

 


CH

For installation accessories, see
LOCKSCREWS & CLAMPS




 
FEATURES: Similar to an SF renewable bushing, but with specially designed chip-breaking notches on the drill-exit end. Use to break up chips from tough, stringy materials, to reduce friction and heat buildup. Reduces bushing wear at the drill-exit end and reduces the chance of tool or workpiece damage. A chip-breaker bushing should extend beyond its liner to allow chips to escape. Chip breakers are also available on other bushing types such as P, H, and DC (directed coolant).

STANDARD SIZES: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, with any standard USA or metric ID size within the stated range.
 CH-20-16-.1250   SF-type bushing with chip
breaker, 1/8" ID
 CH-20-16-.1772   SF-type bushing with chip
breaker, 4.50mm ID (.1772")
 PCH-20-16-.1250   P-type bushing with chip
breaker, 1/8" ID
 HCH-20-16-.1250   H-type bushing with chip
breaker, 1/8" ID
 DCCH-20-16-.1250   Directed coolant bushing with
chip breaker, 1/8" ID

STANDARD ID TOLERANCE:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

NO-COUNTERBORE ON LONG BUSHINGS: Extremely long bushings with a small ID size (marked * ) are counterbored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushings without a counterbore:
 CH-20-16-.1250-NCB (Special)

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
en_812