USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EZ-CAST LINER BUSHINGS

 


EZ




 
FEATURES: Knurled liner with an integral Lockscrew, for cast-in-place or potted installation. EZ-Cast Liners are permanent bushings used to hold renewable drill bushings on either the "slip" side or the "fixed" side. Diamond-knurled OD provides excellent holding strength against both rotational and axial forces. Since the bushing's OD is not ground, the ID must be accurately located during casting or potting to ensure accuracy in the finished tool.

STANDARD SIZES: see Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushings only, as listed in the table.
 EZ-32-8   Standard liner bushing

STANDARD LINER ID TOLERANCE:
 5/16"     +.0001/+.0004
 1/2"     +.0002/+.0005
 3/4"     +.0003/+.0006
 1"     +.0004/+.0007

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_811