USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DIRECTED-COOLANT LINER BUSHINGS

 


DCL




 
FEATURES: Special liners for Directed-Coolant Bushings, to direct coolant from a drilled manifold passage to the holes in the bushing's OD wall. Important: always order the liner length listed in the table, for proper hole alignment. DC bushings must be the same length as their liners, while DCCH bushings must extend beyond their liners to the next standard length.

STANDARD SIZES: see Dimensions page for part numbers. The prices shown apply to standard bushings only, as listed in the table, either ground or unground OD.
 DCL-32-12   Standard liner bushing
 DCL-32-12U   Add "U" for Unground OD

STANDARD LINER ID TOLERANCE:
 5/16"     +.0001/+.0004
 1/2"     +.0002/+.0005
 3/4"     +.0003/+.0006
 1"     +.0004/+.0007
 1-3/8"     +.0006/+.0010
 1-3/4"     +.0008/+.0012
 2-1/4"     +.0010/+.0015

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_815