USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-FEED-DRILL BUSHINGS

 


AFL
Taper-Lok®
Air-Feed Lockscrews




Air-Feed Lockscrews
with Liner


 
FEATURES: Two-piece Lockscrew, specially designed for air-feed drilling. Angled locking surface mates perfectly with an air-feed collar. Use instead of a standard Lockscrew for greater strength, to eliminate worn, bent, or broken screws. Install two Air-Feed Lockscrews and a liner directly in the jig plate. Serrations at the bottom bite into the jig plate to positively prevent rotation under heavy torque loads. Alloy steel mounting screw furnished. Patent No. 3,336,822.

SIZES: Available for 21000 through 25000 series air-feed drills. See Dimensions page for part numbers.

MATERIAL: Body > 4140 steel, black oxide finish. Flat-Head Socket Screw > Alloy steel, black oxide finish.
Carr Lane Manufacturing Co.
en_1040