USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-FEED-DRILL BUSHINGS

 


Liners


 
FEATURES: These liner bushings are used to align air-feed adaptor tips. The liner's ID has a precise sliding fit with the shank's OD. The liner accurately locates the shank and protects the jig plate from wear and damage caused by frequent insertion.

SIZES: Available for 21000 through 25000 series air-feed drills. See Dimensions page for part numbers.

STANDARD LINER ID TOLERANCE:
 3/8"     +.0001/+.0004
 7/16 to 5/8"     +.0002/+.0005
 3/4"     +.0003/+.0006
 13/16 to 1"     +.0004/+.0007
 1-1/8 to 1-3/8"     +.0006/+.0010
 1-1/2 to 1-3/4"     +.0008/+.0012

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness.

Liner with
Lockscrews



Liner with
Air-Feed Lockscrews



Liners with
Lock Strips


Carr Lane Manufacturing Co.
en_1042