USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SQUARE PALLET TOOLING PLATES

 


Mini
Standard
Heavy


For DIN mounting, see
Pallet Fixture Keys

Also available blank, without
multipurpose holes, see
Square Pallet Tooling Plates/Blank


 
FEATURES: Ideal tooling plate for machining-center pallets. Finish ground to tight tolerances, with all multipurpose holes spaced within .0008" of true position (.0004" for Mini).

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in a full range of standard pallet sizes. The 300mm size also fits 320mm pallets with the edge pads furnished — see Dimensions page for part numbers.
 300mm (Mini)
 400mm (Mini, Standard)
 500mm (Mini, Standard, Heavy)
 630mm (Standard, Heavy)
 800mm (Standard, Heavy)

MOUNTING: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from center and radial holes). Mounting holes fit almost any USA or metric slot spacing.

MATERIAL: Body > Gray cast iron, ASTM class 40. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_563