USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLATFORM TOOLING PLATES

 


Standard
Heavy




Platform Tooling Plates allow tool access to
workpieces that would normally be below
minimum spindle height.


 
FEATURES: Raised tooling plate for machining-center pallets. Allows tool access to low workpieces that would normally be below minimum spindle height on horizontal machining centers. Top and bottom surfaces are finish ground to tight tolerances, with all multipurpose holes spaced within .0008" of true position.

SIZES: Available for Standard (1/2") and Heavy (5/8") modular systems, in a three standard pallet sizes — see Dimensions page for part numbers.
 500mm (Standard, Heavy)
 630mm (Standard, Heavy)
 800mm (Standard, Heavy)

MOUNTING: JIS mounting only (locating from two reference edges). Mounting holes fit almost any USA or metric slot spacing.

MATERIAL: Body > Gray cast iron, ASTM class 45. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_565