USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANGLE TOOLING PLATES

 


Standard
Heavy


For DIN mounting, see
Pallet Fixture Keys

Also available blank, without
mulitpurpose holes, see
Angle Tooling Plates/Blank




Angle Tooling Plates are ideal for holding extremely large parts near the center of the pallet on a horizontal machining center.


 
FEATURES: Precision angle plate for machining-center pallets. Large working face is accurately finish ground to tight tolerances, and qualified to the base. All multipurpose holes are spaced within .0008" of true position. Gusseted back provides excellent strength and rigidity while keeping weight to a minimum. One-piece cast construction provides superior accuracy, dimensional stability, and vibration dampening.

SIZES: Available for Standard (1/2") and Heavy (5/8") modular systems, in a full range of standard pallet sizes — see Dimensions page for part numbers.
 400mm (Standard)
 500mm (Standard)
 630mm (Standard, Heavy)
 800mm (Standard, Heavy)

MOUNTING: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from center and radial holes) with excellent accuracy. Mounting holes fit almost any USA or metric slot spacing.

MATERIAL: Body > Gray cast iron, ASTM class 45. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_670