USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RECTANGULAR TOOLING PLATES

 


Mini

To mount plates on a
T-slotted machine table, see
Sure-Lock Fixture Keys and T Nuts.

To mount plates on a subplate, see
Subplate Locating Keys


 
FEATURES: Small, extra-long Rectangular Tooling Plates for Mini-size modular systems. Finish ground to tight tolerances, with all multipurpose holes spaced within .0004" of true position.

SIZES: Available for Mini (5/16") modular systems only, in two plate sizes — see Dimensions page for part numbers.
 12" x 20" (Mini)
 16" x 24" (Mini)

MOUNTING: Two Sure-Lock Fixture Keys are required to locate a Rectangular Tooling Plate on a T-slotted table (order separately to fit specific machine). Fasten using socket-head cap screws and T Nuts (order separately, 2 or 3 required).

MATERIAL: Body > Gray cast iron, ASTM class 40. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_559