USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND TOOLING PLATES

 


Standard
Heavy


To mount plates on a
T-slotted machine table, see
Locating Keys and T Nuts.




 
FEATURES: Designed to fit round machining-center pallets and rotary machine tables. Finish ground to tight tolerances, with all multipurpose holes spaced within .0008" of true position.

SIZES: Available for Standard (1/2") and Heavy (5/8") modular systems, in a full range of standard round table sizes — see Dimensions page for part numbers.
 400mm (Standard)
 500mm (Standard, Heavy)
 600mm (Heavy)

MOUNTING: Two Locating Keys are required to locate a Round Tooling Plate on a T-slotted table (order separately to fit specific machine). Mounting holes fit almost any USA or metric slot spacing. Fasten using socket-head cap screws and T Nuts (order separately, 4 required).

MATERIAL: Body > Gray cast iron, ASTM class 40. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_562