USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MEDIUM-DUTY
TONGUE & GROOVE CHUCKS

 


Pie Jaw®
Pie-Shaped Soft Jaws


 
Atlas, Bergman, Bison, Buck, Cushman, Huron, Pratt Burnerd, Rohm, S-P,SCA, Warner & Swasey, and Yuasa

FEATURES: Full-grip jaws for increased surface contact on large diameter or thinwall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminum material is standard, with steel or cast iron available as an option. Steel jaws can be case hardened after machining, or left soft.

SIZES: Available for chuck sizes from 5" to 24" diameter, in standard height and extra high, and also in oversize diameters — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (ALUMINUM): 319 aluminum alloy, with steel cross key.

MATERIAL (CAST IRON): Class 30 gray cast iron.

MATERIAL (STEEL): Mild steel.
Carr Lane Manufacturing Co.
en_1011