USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MEDIUM-DUTY
TONGUE & GROOVE CHUCKS

 


Square-Nose Soft Jaws


 
Atlas, Bergman, Bison, Buck, Cushman, Huron, Pratt Burnerd, Rohm, S-P, SCA, Warner & Swasey, and Yuasa

FEATURES: General-purpose blank top jaws. Standard steel jaws can be case hardened after machining, or left soft. Optional aluminum material reduces surface marring, ideal for chucking on finished surfaces.

SIZES: Available for chuck sizes from 4" to 24" diameter, in standard height and extra high — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (STEEL): 1018 steel.

MATERIAL (ALUMINUM): 6061-T6 aluminum, with steel cross key on some sizes.
Carr Lane Manufacturing Co.
en_1008