USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HALFWAY EXTENSION SUPPORTS

 


Mini
Standard
Heavy




 
FEATURES: Ideal for positioning components exactly halfway between two multipurpose holes. Top and bottom surfaces are precision ground for accurate height location. Also useful as a large rest pad.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
  .5000" (Mini)
  .7500" (Mini)
 1.0000" (Mini, Standard, Heavy)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Mini, Standard, Heavy)

MOUNTING: Fasten with two Socket-Head Cap Screws (order separately).

MATERIAL: 1045 steel, heat treated, black oxide finish.
Carr Lane Manufacturing Co.
en_698