USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RISER CYLINDERS

 


Mini
Standard
Heavy




 
FEATURES: Stackable riser that provides additional height without taking up much space. Especially useful for mounting Hook Clamps, Heavy-Duty Screw Jacks, and Adjustable Side Stops.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 1-1/4" (Mini)
 1-1/2" (Mini)
 2" (Mini, Standard, Heavy)
 3-1/8" (Standard, Heavy)
 4" (Standard, Heavy)
MOUNTING: Integral mounting screw. Turn body with a wrench.

MATERIAL: 1045 steel, black oxide finish.
Carr Lane Manufacturing Co.
en_694