Mini Standard Heavy
|
|
|
FEATURES: Precision shims that allow raising a height locator by a small, exact amount. Ideal when supporting at different levels underneath the same workpiece. Shims are stackable to obtain any height in .001" increments. Thickness tolerance is +/-.0003" on .062" and .125" sizes, +/-10% on smaller sizes.
SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following thicknesses — see Dimensions page for part numbers:| | .002" (Mini, Standard, Heavy) | | | .003" (Mini, Standard, Heavy) | | | .004" (Mini, Standard, Heavy) | | | .005" (Mini, Standard, Heavy) | | | .010" (Mini, Standard, Heavy) | | | .020" (Mini, Standard, Heavy) | | | .062" (Mini, Standard, Heavy) | | | .125" (Mini, Standard, Heavy) |
MATERIAL: 1010 steel. |
|